COMPANY HEADER
Print Back
NCA1D250-0500N
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1D250-0500N

Bore Diameter

N/A 2.5000 in

Cushion Type

N/A Non-Cushioned

Mounting Type

N/A Double Detachable Rear Clevis

Series

N/A NCA1

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 00774Y78589

Number of Switches

N/A 2

Stroke Range

N/A 5 in

Weight

N/A 2.52 kg