COMPANY HEADER
Print Back
NCA1KD150-0700
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1KD150-0700

Bore Diameter

N/A 1.5000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Double Detachable Rear Clevis

Series

N/A NCA1

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 11774X90030

Number of Switches

N/A 2

Stroke Range

N/A 7 in

Weight

N/A 1.63 kg