COMPANY HEADER
Print Back
NCA1U250-0250
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1U250-0250

Bore Diameter

N/A 2.5000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Rod Trunnion

Series

N/A NCA1

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 11774X11044

Number of Switches

N/A 2

Stroke Range

N/A 2.5 in

Weight

N/A 1.74 kg