COMPANY HEADER
Print Back
NCDA1B400-0100N Tie-rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1B400-0100N

Bore Diameter

N/A 4.0000 in

Cushion Type

N/A Non-Cushioned

Mounting Type

N/A Basic

Series

N/A NCA1

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 61774X99715

Number of Switches

N/A 2

Stroke Range

N/A 1 in

Weight

N/A 3.77 kg