COMPANY HEADER
Print Back
NCDA1J400-0300 Tie-rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1J400-0300

Bore Diameter

N/A 4.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Head Trunnion

Series

N/A NCA1

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 71774X06022

Number of Switches

N/A 2

Stroke Range

N/A 3 in

Weight

N/A 4.25 kg