COMPANY HEADER
Print Back
NCDA1X150-0600N-X130US Tie-Rod Cylinder

NC(D)A1, NFPA, Air Cylinder, Double Acting, Single Rod, Environment Options
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1X150-0600N-X130US

Bore Diameter

N/A 1.5000 in

Cushion Type

N/A Non-Cushioned

Mounting Type

N/A Double Rear Clevis

Piston Action

N/A Double-Acting

Rod Type

N/A Single Rod

Stroke Length

N/A 6 in

Series

N/A NCA1

Options Included

N/A Stainless Steel Piston Rod, Tie Rod, Tie Rod Nut, Cushion Valve Needle

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 71774X10468

Number of Switches

N/A 1

Stroke Range

N/A 1 to 73 in

Rod Material

N/A XC6 Stainless Steel

Seal Material

N/A XC22 Fluoro-Rubber

Weight

N/A 1.54 kg

Features & Benefits

Features & Benefits

N/A
  • XC35 coil scraper
  • X130US stainless steel parts: piston rod, tie rod/nut, cushion valve needle
  • Bore sizes: 1 1/2, 2, 2 1/2, 3 1/4, 4"
  • 12 mounting options