COMPANY HEADER
Print Back
NCA1F400-0050N-XB6 NC(D)A1, NFPA

Nca1F400-0050N-Xb6 NC(D)A1, NFPA, Air Cylinder, Double Acting, Single
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1F400-0050N-XB6

Bore Diameter

N/A 4.0000 in

Cushion Type

N/A Non-Cushioned

Mounting Type

N/A Front Flange

Piston Action

N/A Double-Acting

Stroke Length

N/A 0.5 in

Series

N/A NCA1

Options Included

N/A High Temperature

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 81774X35856

Weight

N/A 5.41 kg