COMPANY HEADER
Print Back
VX232DS VX22, Single Unit, Direct

VX2*2, Single Unit, Direct Operated 2 Port Solenoid Valve for Water
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VX232DS

MINO

N/A 91774X02808

Enclosure Rating

N/A IP65

Body Material

N/A C37 (Brass) Stainless Steel

Series

N/A VX22

Power Consumption

Power Consumption (Size 1)

N/A 45 W

Power Consumption (Size 2)

N/A 7 W

Power Consumption (Size 3)

N/A 105 W

Features & Benefits

Features & Benefits

N/A
  • Normally Closed and Normally Open Type available, Class B coil
  • Special construction improves service life when compared with current shading coil