COMPANY HEADER
Print Back
25 HP, 3535 & 2905 RPM, DJ25E1DP, 208-230/4
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A DJ25E1DP

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 2905 rpm3535 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A ODP (Open Drip-Proof)

Frame Material

N/A Steel

Frame Size

N/A 256JP

Harmonization Code

N/A 8501.52.8040

Phase

N/A 3

Number of Poles

N/A 2

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Motor Power

N/A 25 hp

Frequency Rating

N/A 50 Hz60 Hz

Motor Supply Voltage

N/A 190 V208 to 230 V380 V460 V

Weight

N/A 210.00 lb

Industry Standards/Certifications

N/A National Electrical Manufacturers Association (NEMA)

Applications

Applications

N/A For the specific requirements of centrifugal pumps where the pump impeller is mounted directly on the motor shaft. Used where dirt and moisture are minimal.

Features & Benefits

Features & Benefits

N/A
  • Class F insulation, Class B rise at service factor
  • Rolled steel frame
  • Aluminum end shields (140-250), cast iron end shields (280-320)
  • Oversized ball bearings w/ locked shaft end construction
  • Premasked Mylar™ nameplate (with CE mark)
  • F1 assembly position
  • Regreasable bearings (180 frame and up), lifting provisions (210 frame and up)
  • Double shielded bearings
  • 40 ºC ambient, NEMA® Design B Performance on 60 hertz sine wave power
  • JM shaft for mechanical seal
  • Epact Efficiency
  • Full 50 and 60 Hz operating data on nameplate (03)