COMPANY HEADER
Print Back
10 HP, 3500 RPM, UJ10C1K21P, 230 V, 215JP
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A UJ10C1K21P

Base Speed

N/A 3500 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A TEFC (Totally Enclosed Fan Cooled)

Frame Material

N/A Aluminum

Frame Size

N/A 215JP

Harmonization Code

N/A 8501.40.6040

Phase

N/A 1

Number of Poles

N/A 2

Mounting Type

N/A C-Face Flange Footed

National Electrical Manufacturers Association (NEMA) Design Class

N/A L

Synchronous Speed

N/A 3600 rpm

Motor Power

N/A 10 hp

Frequency Rating

N/A 60 Hz

Motor Supply Voltage

N/A 230 V

Weight

N/A 145.00 lb