COMPANY HEADER
Print Back
10 hp, 3520 rpm, UJ10P1GM, 575 V, 215JM
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A UJ10P1GM

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 3520 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Aluminum

Frame Size

N/A 215JM

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Close Coupled Pump Motor

Power for 2 Poles

N/A 10 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 575 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 180.00 lb

Applications

Applications

N/A Used in Damp, Dusty, or Dirty Environments

Features & Benefits

Features & Benefits

N/A
  • Class F insulation, class B rise at full load on 60 Hz sine wave power
  • Cast iron frame (280 and up), aluminum (180 - 250), rolled steel 140
  • Cast iron end brackets (280 and up), aluminum with steel bearing inserts
  • 40 ºC ambient, NEMA Design B Performance on 60 Hz sine wave power
  • Regreasable shaft end bearing (180 frame and up)
  • Double shielded bearings
  • Removable base (180 - 250 frame)
  • Lifting provisions (180 frame and up)
  • JM shaft for mechanical seal
  • "CE" mark on nameplate
  • For the specific requirements of centrifugal pumps where the pump impeller is mounted directly on the motor shaft. Used in damp, dusty or dirty environments