COMPANY HEADER
Print Back
3 hp, 1735 rpm, DJ3C2P18M, 115/230 V, 184JM
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A DJ3C2P18M

Base Speed

N/A 1735 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 184JM

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.40.6040

Type

N/A Close Coupled Pump Motor

Power for 4 Poles

N/A 3 hp

Phase

N/A 1

Number of Poles

N/A 4

Supply Voltage

N/A 115 V230 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A L

Synchronous Speed

N/A 1800 rpm

Weight

N/A 66.00 lb