COMPANY HEADER
Print Back
1-1/2 hp, 3490 and 2840 rpm, UJ32E1DM, 208-230
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A UJ32E1DM

Base Speed

N/A 2840 rpm3490 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Aluminum

Frame Size

N/A 143JM

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Close Coupled Pump Motor

Power for 2 Poles

N/A 1-1/2 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 190 V208 to 230 V380 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 30.00 lb

Applications

Applications

N/A Used in Damp, Dusty, or Dirty Environments

Features & Benefits

Features & Benefits

N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • Extruded aluminum frame (140 rolled steel)
  • Aluminum end shields with steel bearing inserts
  • Double shielded bearings
  • Removable base (180 frame and up)
  • Lifting provisions (180 frame and up)
  • JM shaft for mechanical seal
  • For the specific requirements of centrifugal pumps where the pump impeller is mounted directly on the motor shaft. Used in damp, dusty, or dirty environments