COMPANY HEADER
Print Back
1 hp, 1755 and 1445 rpm, DJ1P2DM, 208-230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A DJ1P2DM

Base Speed

N/A 1445 rpm1755 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 143JM

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 1.60 A3.20 to 3.10 A

Full Load Efficiency

N/A 85.50 %

Harmonization Code

N/A 8501.51.6040

Insulation Class

N/A F

Type

N/A Close Coupled Pump Motor

Power for 4 Poles

N/A 1 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 0.88 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 30.00 lb

Applications

Applications

N/A Centrifugal Pumps