COMPANY HEADER
Print Back
2 hp, 1740 rpm, DJ2P2HM, 200 V, 145JM
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A DJ2P2HM

Base Speed

N/A 1740 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 145JM

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Close Coupled Pump Motor

Power for 4 Poles

N/A 2 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 200 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Weight

N/A 35.00 lb