COMPANY HEADER
Print Back
1 hp 3525 rpm UJ1P1BM 230/460 V 60 HZ
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A UJ1P1BM

Base Speed

N/A 3525 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 143JM

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.51.4040

Type

N/A Close Coupled Pump Motor

Power for 2 Poles

N/A 1 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 30.00 lb