COMPANY HEADER
Print Back
100 and 75 hp, 1785 and 1480 rpm, FF100E2BS
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A FF100E2BS

Base Speed

N/A 1480 rpm1785 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Cast Iron

Frame Size

N/A 404TS

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.52.8040

Type

N/A Fire Pump Motor

Power for 4 Poles

N/A 75 hp100 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 190 V230 V380 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Weight

N/A 750.00 lb