COMPANY HEADER
Print Back
125 and 100 hp, 3565 and 2965 rpm, FF125E1CS
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A FF125E1CS

Base Speed

N/A 2965 rpm3565 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Cast Iron

Frame Size

N/A 404TS

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 137.00 A

Full Load Efficiency

N/A 94.10 %

Harmonization Code

N/A 8501.53.4080

Insulation Class

N/A F

Type

N/A Fire Pump Motor

Power for 2 Poles

N/A 100 hp125 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 2.13 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 3600 rpm

Weight

N/A 750.00 lb

Applications

Applications

N/A General Purpose Applications