COMPANY HEADER
Print Back
150 and 125 hp, 3560 and 2960 rpm, FF150E1CS
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A FF150E1CS

Base Speed

N/A 2960 rpm3560 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Cast Iron

Frame Size

N/A 405TS

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.53.4080

Type

N/A Fire Pump Motor

Power for 2 Poles

N/A 125 hp150 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 380 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 800.00 lb