COMPANY HEADER
Print Back
20 and 15 hp, 3530 and 2940 rpm, FF20E1A, 208
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A FF20E1A

Base Speed

N/A 2940 rpm3530 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 254T

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Fire Pump Motor

Power for 2 Poles

N/A 15 hp20 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 190 V208 to 230 V380 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 150.00 lb