COMPANY HEADER
Print Back
30 and 25 hp, 3560 and 2960 rpm, FF30E1AS, 208
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A FF30E1AS

Base Speed

N/A 2960 rpm3560 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 284TS

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.52.8040

Type

N/A Fire Pump Motor

Power for 2 Poles

N/A 25 hp30 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 190 V208 to 230 V380 V460 V

Mounting Type

N/A Footed Horizontal

Synchronous Speed

N/A 3600 rpm

Weight

N/A 300.00 lb