COMPANY HEADER
Print Back
30 and 25 hp, 1775 and 1470 rpm, FF30E2AS, 208
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A FF30E2AS

Base Speed

N/A 1470 rpm1775 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 286TS

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.52.8040

Type

N/A Fire Pump Motor

Power for 4 Poles

N/A 25 hp30 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 190 V208 to 230 V380 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Weight

N/A 325.00 lb