COMPANY HEADER
Print Back
15 hp, 3490 rpm, FF15E1GV, 575 V, 215JP
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A FF15E1GV

Base Speed

N/A 3495 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 215JP

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Fire Pump Motor

Power for 2 Poles

N/A 15 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 575 V

Mounting Type

N/A Footless Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 90.00 lb