COMPANY HEADER
Print Back
10 and 7-1/2 hp, 3500 and 2910 rpm, FF10E1DV
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A FF10E1DV

Base Speed

N/A 2910 rpm3500 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 213JP

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Fire Pump Motor

Power for 2 Poles

N/A 7-1/2 hp10 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 190 V208 to 230 V380 V460 V

Mounting Type

N/A Footless Horizontal

Synchronous Speed

N/A 3600 rpm

Weight

N/A 90.00 lb