COMPANY HEADER
Print Back
5 hp, 3550 rpm, HS5C1KLE, 230 V, 215P
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A HS5C1KLE

Base Speed

N/A 3550 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Weather Protected Type I (WPI)

Frame Material

N/A Aluminum

Frame Size

N/A 215P

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.40.6040

Type

N/A Vertical Hollow Shaft Motor

Power for 2 Poles

N/A 5 hp

Phase

N/A 1

Number of Poles

N/A 2

Supply Voltage

N/A 230 V

Mounting Type

N/A Vertical

National Electrical Manufacturers Association (NEMA) Design Class

N/A L

Synchronous Speed

N/A 3600 rpm

Weight

N/A 220.00 lb