COMPANY HEADER
Print Back
75 hp, 1780 rpm, HO75P2BLG, 230/460V, 60 HZ, 365TP
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A HO75P2BLG

Base Speed

N/A 1780 rpm

Enclosure Type

N/A Weather Protected Type I (WPI)

Frame Size

N/A 365TP

Frequency

N/A 60 Hz

Insulation Class

N/A F

Type

N/A Vertical Hollow Shaft Motor

Power for 4 Poles

N/A 75 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Vertical

Service Factor

N/A 1.15

Synchronous Speed

N/A 1800 rpm

Weight

N/A 800.00 lb

Applications

Applications

N/A Mix Flow Propeller Pumps Turbine