COMPANY HEADER
Print Back
50 1780 HT50P2BLG 230/460 60 326TP
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A HT50P2BLG

Base Speed

N/A 1780 rpm

Enclosure Type

N/A TEFC (Totally Enclosed Fan Cooled)

Frame Size

N/A 326TP

Insulation Class

N/A F

Motor Power

N/A 50 hp

Frequency Rating

N/A 60 Hz

Motor Supply Voltage

N/A 230 V460 V

Phase

N/A 3

Number of Poles

N/A 4

Mounting Type

N/A Vertical

Service Factor

N/A 1.15

Synchronous Speed

N/A 1800 rpm

Weight

N/A 690.00 lb

Applications

Applications

N/A Mix Flow Propeller Pumps Turbine