COMPANY HEADER
Print Back
HEB35-2.1875-SS Tapered Bushing - (HE35) Style 2.1875" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A HEB35-2.1875-SS

Bolt Circle Diameter

N/A 5.5630 in

Bore Diameter

N/A 2.1875 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A HEB 35

Finish

N/A Precision Machined

Flange Outside Diameter

N/A 6.6250 in

Flange Thickness

N/A 0.8750 in

Includes

N/A Bolts and Key

Keyway Size

N/A 1/2 x 1/4 in

Length Through Bore

N/A 1.9050 in

UPC Code

N/A 841946114075

Material

N/A 300 Series Stainless Steel

Maximum Hub Outside Diameter

N/A 6.6250 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 4

Screw Length

N/A 2.7800 in

Screw Thread Size

N/A 9/16 in

Screw Torque

N/A 56.67 ft·lb

Weight

N/A 16.417 lb

Taper per Foot

N/A 3 in

Features & Benefits

Features & Benefits

N/A
  • Stock Availability
  • Inch and Metric Bore Sizes
  • Made in the USA