COMPANY HEADER
Print Back
HEB45-3.4375-SS Tapered Bushing - (HE45) Style 3.4375" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A HEB45-3.4375-SS

Bolt Circle Diameter

N/A 7.3130 in

Bore Diameter

N/A 3.4375 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A HEB 45

Finish

N/A Precision Machined

Flange Outside Diameter

N/A 8.7500 in

Flange Thickness

N/A 1.2500 in

Includes

N/A Bolts and Key

Keyway Size

N/A 7/8 x 7/16 in

Length Through Bore

N/A 1.9500 in

UPC Code

N/A 841946114440

Material

N/A 300 Series Stainless Steel

Maximum Hub Outside Diameter

N/A 8.7500 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 6

Screw Length

N/A 3.2000 in

Screw Thread Size

N/A 5/8 in

Screw Torque

N/A 92.5 ft·lb

Weight

N/A 32.595 lb

Taper per Foot

N/A 3 in

Features & Benefits

Features & Benefits

N/A
  • Stock Availability
  • Inch and Metric Bore Sizes
  • Made in the USA