COMPANY HEADER
Print Back
XTB15-1.1250-SS Tapered Bushing - (XT15) Style 1.1250" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A XTB15-1.1250-SS

Bolt Circle Diameter

N/A 2.4380 in

Bore Diameter

N/A 1.1250 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A XTB 15

Finish

N/A Precision Machined

Flange Outside Diameter

N/A 2.8750 in

Flange Thickness

N/A 0.3750 in

Includes

N/A Bolts and Key

Keyway Size

N/A 1/4 x 1/8 in

Length Through Bore

N/A 0.7500 in

UPC Code

N/A 841946120328

Material

N/A 300 Series Stainless Steel

Maximum Hub Outside Diameter

N/A 2.8750 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 4

Screw Length

N/A 1.1250 in

Screw Thread Size

N/A 1/4 in

Screw Torque

N/A 6.25 ft·lb

Weight

N/A 1.141 lb

Taper per Foot

N/A 2 in

Features & Benefits

Features & Benefits

N/A
  • Stock Availability
  • Inch and Metric Bore Sizes
  • Made in the USA