COMPANY HEADER
Print Back
XTB50-3.6250-SS Tapered Bushing - (XT50) Style 3.6250" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A XTB50-3.6250-SS

Bolt Circle Diameter

N/A 8.3130 in

Bore Diameter

N/A 3.6250 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A XTB 50

Finish

N/A Precision Machined

Flange Outside Diameter

N/A 10.1250 in

Flange Thickness

N/A 1.0000 in

Includes

N/A Bolts and Key

Keyway Size

N/A 7/8 x 7/16 in

Length Through Bore

N/A 2.7500 in

UPC Code

N/A 841946121714

Material

N/A 300 Series Stainless Steel

Maximum Hub Outside Diameter

N/A 10.1250 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 4

Screw Length

N/A 3.7500 in

Screw Thread Size

N/A 3/4 in

Screw Torque

N/A 127.5 ft·lb

Weight

N/A 47.176 lb

Taper per Foot

N/A 2 in

Features & Benefits

Features & Benefits

N/A
  • Stock Availability
  • Inch and Metric Bore Sizes
  • Made in the USA