Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A XTB50-4.5000-SS |
Bolt Circle Diameter |
N/A 8.3130 in |
Bore Diameter |
N/A 4.5000 in |
Bore Type |
N/A Finished with Keyway |
Bushing Size |
N/A XTB 50 |
Finish |
N/A Precision Machined |
Flange Outside Diameter |
N/A 10.1250 in |
Flange Thickness |
N/A 1.0000 in |
Includes |
N/A Bolts & Key |
Keyway Size |
N/A 1 x 1/2 in |
Length Through Bore |
N/A 2.7500 in |
UPC Code |
N/A 841946121769 |
Material |
N/A 300 Stainless Steel |
Prop 65 |
N/A Yes |
Maximum Hub Outside Diameter |
N/A 10.1250 in |
Mounting Type |
N/A Conventional |
Number of Bolt Holes |
N/A 4 |
Screw Length |
N/A 3.7500 in |
Screw Thread Size |
N/A 3/4 in |
Screw Torque |
N/A 127.5 lb·ft |
Weight |
N/A 42.102 lb |
Taper per Foot |
N/A 2 in |
Notes |
N/A Made in the USA |