Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A QDBJA-0.5625-SS |
Bolt Circle Diameter |
N/A 1.6560 in |
Bore Diameter |
N/A 0.5625 in |
Bore Type |
N/A Finished with No Keyway |
Bushing Size |
N/A JA |
Flange Outside Diameter |
N/A 2.0000 in |
Flange Thickness |
N/A 0.3130 in |
Length Through Bore |
N/A 1.0000 in |
UPC Code |
N/A 841946115737 |
Prop 65 |
N/A Yes |
Material |
N/A 300 Series Stainless Steel |
Maximum Bore Diameter |
N/A 1.2500 in |
Mounting Type |
N/A Conventional |
Number of Bolt Holes |
N/A 3 |
Screw Thread Size |
N/A 10-24 |
Screw Torque |
N/A 1.67 lb·ft |
Weight |
N/A 0.537 lb |