COMPANY HEADER
Print Back
QDBJS-1.6250-SS Quick-Detach Bushing -(JS) Style 1.6250" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A QDBJS-1.6250-SS

Bolt Circle Diameter

N/A 6.2500 in

Bore Diameter

N/A 1.6250 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A JS

Flange Outside Diameter

N/A 7.2500 in

Flange Thickness

N/A 1.0000 in

Length Through Bore

N/A 3.3750 in

UPC Code

N/A 841946115867

Material

N/A 300 Series Stainless Steel

Maximum Bore Diameter

N/A 4.5000 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 3

Screw Thread Size

N/A 5/8 in

Screw Torque

N/A 92.5 ft·lb

Weight

N/A 25.056 lb