COMPANY HEADER
Print Back
QDBMS-3.0000-SS Quick-Detach Bushing -(MS) Style 3.0000" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A QDBMS-3.0000-SS

Bolt Circle Diameter

N/A 7.8750 in

Bore Diameter

N/A 3.0000 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A MS

Flange Outside Diameter

N/A 9.0000 in

Flange Thickness

N/A 1.1880 in

Length Through Bore

N/A 4.8130 in

UPC Code

N/A 841946116208

Material

N/A 300 Series Stainless Steel

Maximum Bore Diameter

N/A 5.5000 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 3

Screw Thread Size

N/A 3/4 in

Screw Torque

N/A 127.5 ft·lb

Weight

N/A 48.769 lb