Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A QDBSD-1.0625-SS |
Bolt Circle Diameter |
N/A 2.6880 in |
Bore Diameter |
N/A 1.0625 in |
Bore Type |
N/A Finished with Keyway |
Bushing Size |
N/A SD |
Flange Outside Diameter |
N/A 3.1250 in |
Flange Thickness |
N/A 0.4380 in |
Length Through Bore |
N/A 1.8130 in |
UPC Code |
N/A 841946116499 |
Prop 65 |
N/A Yes |
Material |
N/A 300 Series Stainless Steel |
Maximum Bore Diameter |
N/A 2.0000 in |
Mounting Type |
N/A Conventional |
Number of Bolt Holes |
N/A 3 |
Screw Thread Size |
N/A 1/4 in |
Screw Torque |
N/A 6.25 lb·ft |
Weight |
N/A 1.994 lb |