COMPANY HEADER
Print Back
QDBSF-0.8750-SS Quick-Detach Bushing(SF) Style 0.8750" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A QDBSF-0.8750-SS

Bolt Circle Diameter

N/A 3.8750 in

Bore Diameter

N/A 0.8750 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A SF

Flange Outside Diameter

N/A 4.6250 in

Flange Thickness

N/A 0.6250 in

Length Through Bore

N/A 3.8750 in

UPC Code

N/A 841946117090

Material

N/A 300 Series Stainless Steel

Maximum Bore Diameter

N/A 2.9380 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 3

Screw Thread Size

N/A 3/8 in

Screw Torque

N/A 19.17 ft·lb

Weight

N/A 6.162 lb