COMPANY HEADER
Print Back
QDBSH-0.7500-SS Quick-Detach Bushing -(SH) Style 0.7500" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A QDBSH-0.7500-SS

Bolt Circle Diameter

N/A 2.2500 in

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A SH

Flange Outside Diameter

N/A 2.6250 in

Flange Thickness

N/A 0.4380 in

Length Through Bore

N/A 1.3130 in

UPC Code

N/A 841946117540

Material

N/A 300 Series Stainless Steel

Maximum Bore Diameter

N/A 1.6880 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 3

Screw Thread Size

N/A 1/4 in

Screw Torque

N/A 6.25 ft·lb

Weight

N/A 1.275 lb