Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 608Z/2AS |
Series |
N/A 60 |
Bore Diameter |
N/A 8 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Single Shielded |
Internal Clearance |
N/A CN |
Outside Diameter |
N/A 22 mm |
Overall Width |
N/A 7 mm |
UPC Code |
N/A 4547359552652 |
Weight |
N/A 0.03 lb |