Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 6202LLB/12.71C3 |
Series |
N/A 62 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 0.5004 in |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Sealed |
Internal Clearance |
N/A C3 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 35 mm |
Overall Width |
N/A 11 mm |
Radial Dynamic Load Capacity |
N/A 7750 N |
Radial Static Load Capacity |
N/A 3600 N |
UPC Code |
N/A 4547359557022 |