Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 697ZZ |
Series |
N/A 69 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 7 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Shielded |
Dynamic Load Rating |
N/A 1610 N |
Fillet Radius |
N/A 0.3 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 5 mm |
Internal Clearance |
N/A CN |
Maximum Speed |
N/A 41000 rpm |
Maximum Speed (Grease) |
N/A 35000 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Width |
N/A 5 mm |
Outside Diameter |
N/A 17 mm |
Overall Width |
N/A 5 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |
Number of Rows |
N/A Single-Row |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Rating |
N/A 715 N |
Weight |
N/A 0.01 lb |