Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 6306T1P5 |
Series |
N/A 63 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Phenol |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 26700 N |
Fillet Radius |
N/A 1.1 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 19 mm |
Internal Clearance |
N/A CN |
Maximum Speed |
N/A 6600 rpm |
Maximum Speed (Grease) |
N/A 10000 rpm |
Maximum Speed (Oil) |
N/A 12000 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Width |
N/A 19 mm |
Outside Diameter |
N/A 72 mm |
Overall Width |
N/A 19 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 5 |
Number of Rows |
N/A Single-Row |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Rating |
N/A 15000 N |
Weight |
N/A 0.75 lb |