COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Radial and Deep Groove Ball Bearings
>
NTN 10 to 78 and 100 Millimeter (mm) Outside Diameter Radial and Deep Groove Ball Bearings
> Item # 03119952
Item # 03119952, NTN 69 Series 17 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing
6903C3 Ball Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
6903C3
Series
N/A
69
Bore Diameter
N/A
17 mm
Bore Type
N/A
Round
Closure Type
N/A
Open
Internal Clearance
N/A
C3
Outside Diameter
N/A
30 mm
Overall Width
N/A
7 mm
UPC Code
N/A
4547359417425
Weight
N/A
0.04 lb