COMPANY HEADER
Print Back
EC-6202LLBC3 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A EC-6202LLBC3

Series

N/A EC

Bore Diameter

N/A 15 mm

Bore Type

N/A Round

Closure Type

N/A Double Sealed

Internal Clearance

N/A C3

Outside Diameter

N/A 35 mm

Overall Width

N/A 11 mm

UPC Code

N/A 4547359471267

Weight

N/A 0.09 lb