COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Radial and Deep Groove Ball Bearings
>
NTN 10 to 78 and 100 Millimeter (mm) Outside Diameter Radial and Deep Groove Ball Bearings
> Item # 06324125
Item # 06324125, NTN 62 Series 17 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing
6203HVZZ Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
6203HVZZ
Series
N/A
62
Bore Diameter
N/A
17 mm
Bore Type
N/A
Round
Internal Clearance
N/A
C3
Outside Diameter
N/A
40 mm
Overall Width
N/A
12 mm
UPC Code
N/A
3413520357344