COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Radial and Deep Groove Ball Bearings
>
NTN 10 to 78 and 100 Millimeter (mm) Outside Diameter Radial and Deep Groove Ball Bearings
> Item # 06748453
Item # 06748453, NTN 62 Series 25 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing
6205C4 Small Size Ball Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
6205C4
Series
N/A
62
Bore Diameter
N/A
25 mm
Bore Type
N/A
Round
Closure Type
N/A
Open
Internal Clearance
N/A
C4
Outside Diameter
N/A
52 mm
Overall Width
N/A
15 mm
UPC Code
N/A
4547359562699