COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Radial and Deep Groove Ball Bearings
>
NTN 10 to 78 and 100 Millimeter (mm) Outside Diameter Radial and Deep Groove Ball Bearings
> Item # 07025112
Item # 07025112, NTN 62 Series 3 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing
623 Extra Small BB
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
623
Series
N/A
62
Bore Diameter
N/A
3 mm
Bore Type
N/A
Round
Closure Type
N/A
Double Shielded
Internal Clearance
N/A
CN
Outside Diameter
N/A
10 mm
Overall Width
N/A
4 mm
UPC Code
N/A
4547359374735