Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 608LB |
Series |
N/A 60 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 8 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Single Sealed |
Internal Clearance |
N/A CN |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 22 mm |
Overall Width |
N/A 7 mm |
Radial Dynamic Load Capacity |
N/A 3350 N |
Radial Static Load Capacity |
N/A 1400 N |
UPC Code |
N/A 4547359551754 |
Weight |
N/A 0.03 lb |