Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 6006ZZ |
Series |
N/A 60 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Shielded |
Internal Clearance |
N/A CN |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 55 mm |
Overall Width |
N/A 13 mm |
Radial Dynamic Load Capacity |
N/A 13200 N |
Radial Static Load Capacity |
N/A 8300 N |
UPC Code |
N/A 4547359003802 |