Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 16007 |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Pressed Steel Cage |
Closure Type |
N/A Open |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 62 mm |
Overall Width |
N/A 9 mm |
Precision Rating |
N/A Annular Bearings Engineers Committee (ABEC) 1 P0 |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 0.230 lb |